S Hook for Store Use【4 Pieces Per Package】

S Hook for Store Use

[Features]
· All stainless steel with resistance for rust, having thin wire diameter so it can be passed through a small hole.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A-429
A-430
A-431
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)

4 Pieces Per Package

11 Day(s) or more 71

4 Pieces Per Package

11 Day(s) or more 85

4 Pieces Per Package

11 Day(s) or more 90

Loading...

  1. 1

Basic Information

Material Stainless Steel Wire diameter(mm) 2.5 Reference Applied Load(kg) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)