Steel Roller Conveyor (Roller Diameter 38.1 mm, Tube Wall Thickness 1.2 mm)

Part Number

Configured Part Number is shown.

Part Number
VR-3812-300-50-1000
VR-3812-300-50-1500
VR-3812-300-50-2000
VR-3812-300-50-3000
VR-3812-300-75-1000
VR-3812-300-75-1500
VR-3812-300-75-2000
VR-3812-300-75-3000
VR-3812-300-100-1000
VR-3812-300-100-1500
VR-3812-300-100-2000
VR-3812-300-100-3000
VR-3812-400-50-1000
VR-3812-400-50-1500
VR-3812-400-50-2000
VR-3812-400-50-3000
VR-3812-400-75-1000
VR-3812-400-75-1500
VR-3812-400-75-2000
VR-3812-400-75-3000
VR-3812-400-100-1000
VR-3812-400-100-1500
VR-3812-400-100-2000
VR-3812-400-100-3000
VR-3812-500-50-1000
VR-3812-500-50-1500
VR-3812-500-50-2000
VR-3812-500-50-3000
VR-3812-500-75-1000
VR-3812-500-75-1500
VR-3812-500-75-2000
VR-3812-500-75-3000
VR-3812-500-100-1000
VR-3812-500-100-1500
VR-3812-500-100-2000
VR-3812-500-100-3000
Part NumberVolume DiscountDays to ShipRoller Width
(mm)
Roller Pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)
18 Day(s) or more 3005010004989999691757300-564014.8
18 Day(s) or more 3005015004989999691764300-565822.2
18 Day(s) or more 3005020004989999691771300-566629.6
18 Day(s) or more 3005030004989999691788300-567444.4
18 Day(s) or more 3007510004989999682342300-544511.3
18 Day(s) or more 3007515004989999682359300-545316.9
18 Day(s) or more 3007520004989999682366300-546122.6
18 Day(s) or more 3007530004989999682373300-547033.9
18 Day(s) or more 30010010004989999691870300-57639.6
18 Day(s) or more 30010015004989999691887300-577114.3
18 Day(s) or more 30010020004989999691894300-578019.1
18 Day(s) or more 30010030004989999691900300-579828.5
18 Day(s) or more 4005010004989999691795300-568217.7
18 Day(s) or more 4005015004989999691801300-569126.4
18 Day(s) or more 4005020004989999691818300-570435.2
18 Day(s) or more 4005030004989999691825300-571252.8
18 Day(s) or more 4007510004989999682380300-548813.3
18 Day(s) or more 4007515004989999682397300-549615.3
18 Day(s) or more 4007520004989999682403300-550026.6
18 Day(s) or more 4007530004989999682410300-551839.9
18 Day(s) or more 40010010004989999691917300-580111.0
18 Day(s) or more 40010015004989999691924300-581016.5
18 Day(s) or more 40010020004989999691931300-582822.0
18 Day(s) or more 40010030004989999691948300-583633
21 Day(s) or more 5005010004989999691832300-572120.6
18 Day(s) or more 5005015004989999691849300-573930.8
18 Day(s) or more 5005020004989999691856300-574741.0
18 Day(s) or more 5005030004989999691863300-575561.7
18 Day(s) or more 5007510004989999682427300-552615.2
18 Day(s) or more 5007515004989999682434300-553422.6
18 Day(s) or more 5007520004989999682441300-554230.4
18 Day(s) or more 5007530004989999682458300-555145.6
18 Day(s) or more 50010010004989999691955300-584412.6
18 Day(s) or more 50010015004989999691962300-585218.7
18 Day(s) or more 50010020004989999691979300-586125.0
18 Day(s) or more 50010030004989999691986300-587937.5

Loading...

  1. 1

Basic Information

Roller Material Carbon Steel Pipe for Mechanical Structure Roller Outer Diameter(Ø) 38.1 Roller Wall Thickness(mm) 1.2
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Melamine Baked Finish Roller Surface Treatment Hot Zinc Plating
Machine Height(mm) 67 Number of Packing(unit) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)