Flexible Expansion Conveyor (Roller Diameter 38 mm, Tube Wall Thickness 1.2 mm)

Flexible Expansion Conveyor (Roller Diameter 38 mm, Tube Wall Thickness 1.2 mm)

· Conveyor that can be extended, bended and moved by one unit, with easy height adjustment.
· Since two connecting brackets are included (per one unit), it is also possible to connect two units to three units.
· Contained cardboard case, plastic container etc. transport.

Part Number

Configured Part Number is shown.

Part Number
TFR38N2-07X21
TFR38N4-14X41
Part NumberVolume DiscountDays to ShipLength of Transmission
(mm)
Ordering Code Mass
(kg)
18 Day(s) or more 771~2142465-917162
18 Day(s) or more 1468~4184465-918033

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Diameter(Ø) 38 Roller Width(mm) 385
Roller Pitch(mm) 40~137(Telescopic type) Roller Wall Thickness(mm) 1.2 Frame Type Flexible
Roller Type Straight Frame Material Steel Machine Height(mm) 525~825
Number of Packing(unit) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)