(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Bi-Metal Thermobarameter BTP Series - Vertical Type

Bi-Metal Thermobarameter BTP Series - Vertical Type

· From two output locations to one.
· No need for a pressure meter or cock.
· Reduce setup and insulation costs.
· Takes up little space.
· Detachable, with a built in check-valve and protective tube.
· Long protective tube is not necessary.
· Durable anti-vibration construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BTP-S-2-060-100-0
BTP-S-2-100-100-0
BTP-S-2-160-100-0
Part NumberVolume DiscountDays to ShipPressure Range
(MPa)
60 Day(s) or more 0~0.6
60 Day(s) or more 0~1.0
60 Day(s) or more 0~1.6

Loading...

  1. 1

Basic Information

Shape Vertical type Temperature Range(℃) 0~100 Protection Tube Dimensions(mm) 100
Installation needle (Red needle) None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)