(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Adjusting Bolts for Earthquake Proof (200 Kg Type)

Adjusting Bolts for Earthquake Proof (200 Kg Type)

· Can withstand earthquakes of seismic intensity 7 class since a material having high earthquake-resistant properties is used for the bottom surface material.
· Impact absorption rate is 90% or greater and responds to vibration in all directions, up/down, left/right, and front/back, with super elasticity and excellent adhesion.
· Since detaching is easy, it can be moved after installation as well. Since there is no need for construction work to drill in an anchor, floors are not damaged.
· Seismic-resistant load is 60 kg and the mat diameter is 60 mm.
· Work benches, conveyors, computer racks, control panels, scientific equipment, OA equipment, various appliances, etc.

Part Number

Configured Part Number is shown.

TAT16X60

Features

●By using highly earthquake resistant raw material for the bottom material, it will withstand earthquakes of seismic intensity 7 class.
●Impact absorption rate 90% or more, with super elasticity and excellent viscosity, it corresponds to any fluctuation of up and down, right and left, front and rear.
●Earthquake resistant load 60kg, mat diameter 60mm.

Usage

●Working table, conveyor, computer rack control board, physicochemical machinery, OA equipment, various furniture, etc.

Specification

●Allowable Weight(kgf):200
●Screw Dimension:M16 x 2.00
●Pedestal Diameter(mm):65

Materials

●Screw: Steel
●Pedestal: Steel
●Bottom: Urethane Elastomer
Part Number
TAT16X60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Thread Material Steel Body Material Steel Bottom Rubber Material Urethane Elastomer
Allowable Load(kN) 1.96 Full height(mm) 86 Nominal of Thread M(mm) 16
Properties Standard / Performance of Vibration Proofing / Impact Resistance Swivel Mechanism No Thread Length(mm) 61
Pedestal Diameter(mm) 65 Seismic-Resistant Load(kg) 60 Anti-Seismic Mat Diameter(mm) 60
Thread Pitch(mm) 2 Number of Packing(piece) 1 JAN code 4989999010640
Ordering Code 336-1136 Mass(g) 260

Please check the type/dimensions/specifications of the part TAT16X60 in the Adjusting Bolts for Earthquake Proof (200 Kg Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)