(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Air Wheels

Air Wheels

[Features]
· Suppresses shocks applied to items being transported using the cushioning effect of air.
· Effective on unpaved surfaces and areas with many steps.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●The impact to transported products is prevented due to buffer action of air.
●Effective even in unpaved roads and places with many bumps.

Specification

●Recommended Working Air Pressure: 2.1kg/cm2

Materials

●Rim: Polypropylene(PP)
●Wheel: Rubber

Warning

●Since it is not filled with air during shipment, please use sold separately inflator.
Part Number
TKT-175AR
TKT-250AR
Part NumberMinimum order quantityVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 175501256120122.44989999254792453-8790600
1 Piece(s) 1 Day(s) 250751981136138.74989999254808453-88031200

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Bearing None
Wheel Material Resin Quantity(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)