(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Catch Aluminum TSM10

Part Number

Configured Part Number is shown.

TSM10

Features

●A simple type.

Specification

●Color:Silver
●Total Length(mm):40
●Adhesion Strength(N):20
●SPQ(piece):100
●Recommended Flat Head Screw for Receiving Board: 2.4mm
●Main Body Mounting Hole Dimension: 2.7 x 5mm Long Hole

Materials

●Main Body: Aluminum
●Bracket: Steel

Accessories

●Bracket
Part Number
TSM10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Adsorption Power(N) 20
Full Length(mm) 40 Width(mm) 11.5 Mounting Method Imposition
Mounting Hole Dia. D(mm) 2.7×4 Slotted Hole Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Aluminum Main Body Surface Treatment No
Attraction Plate Surface Material Steel Height(mm) 11 Color Silver
Quantity(pcs.) 1 JAN code 4989999090680 Ordering Code 300-5101
Mass(g) 12

Please check the type/dimensions/specifications of the part TSM10 in the Magnetic Catch Aluminum TSM10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)