(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Catch, Aluminum / Horizontal, 57 mm, TMC11B

Part Number

Configured Part Number is shown.

TMC11B

Part Number
TMC11B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Adsorption Power(N) 39.2
Full Length(mm) 57 Width(mm) 23.5 Mounting Method Imposition
Mounting Hole Dia. D(mm) 8×3.5 Slotted Hole Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Aluminum Alloy Main Body Surface Treatment No
Attraction Plate Surface Material Steel Height(mm) 15.3 Color Gold
Quantity(pcs.) 1 JAN code 4989999280630 Ordering Code 279-5817
Mass(g) 36.7

Please check the type/dimensions/specifications of the part TMC11B in the Magnetic Catch, Aluminum / Horizontal, 57 mm, TMC11B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)