Aluminum Magnetic Catch Recessed Model TSM16

Part Number

Configured Part Number is shown.

Features

●An embedded magnet catch with high durability.

Specification

●Color:Silver
●Total Length(mm):80
●SPQ(piece):50
●Embedded type
●Main Body Mounting Hole Dimension: 5mm

Materials

●Main Body: Aluminum
Part Number
TSM16R
TSM16S
Part NumberVolume DiscountDays to ShipAdsorption Power
(N)
Height
(mm)
JAN code Ordering Code Mass
(g)
11 Day(s) or more 90224989999090796300-521652
11 Day(s) or more 160224989999090802300-522456

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Full Length(mm) 80
Width(mm) 15 Mounting Method Embedding Mounting Hole Dia. D(mm) 5
Magnet Square Mounting Surface C Catch Plate No Operating Environment Standard
Body Material Aluminum Main Body Surface Treatment No Color Silver
Quantity(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)