(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Thimble (Steel)

Thimble (Steel)

[Features]
· Used as wire course for terminal process.
[Usage]
· Prevents wear and tear of eyelet,when using the tip of the wire rope with eye processing.

Part Number

Configured Part Number is shown.

Part Number
TSP006
TSP008
TSP010
TSP012
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Applicable rope Dia.
(mm)
Surface Treatment JAN code Ordering Code Mass
(g)
1 Piece(s) 8 Day(s) 456Bright Chromate Plating4989999271119275-755922
1 Piece(s) 8 Day(s) 598Hot Zinc Plating4989999271126275-756740
1 Piece(s) 8 Day(s) 7010Hot Zinc Plating4989999271133275-757572
1 Piece(s) 8 Day(s) 7612Hot Zinc Plating4989999271140275-7583143

Loading...

  1. 1

Basic Information

Type Thimble Material SS400 Ordering Unit 1
Qty. 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)