Eye Plate (Stainless Steel)

Part Number

Configured Part Number is shown.

Features

●A type that holds 4 places.

Usage

●For attaching to a pole or wall.

Materials

●Stainless Steel(SUS304)
Part Number
TIP5
TIP6
TIP8
TIP9
TIP12
Part NumberVolume DiscountDays to ShipWorking Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)
2 Day(s) 0.1554989999273328275-166623
2 Day(s) 0.264989999273335275-167435
2 Day(s) 0.2984989999273342275-168265
2 Day(s) 0.5994989999273359275-1691105
2 Day(s) 1.18124989999273366275-1704224

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Material SUS304 Ordering Unit 1
Qty. 1 pc.