(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ring Catch 'Carabiner' (Stainless Steel)

Ring Catch 'Carabiner' (Stainless Steel)

[Features]
· Spring hook.
· Opening part is returned by spring force.
[Usage]
· As a connecting fitting of chain, wire, rope, etc., also joints of terminal fittings.

  • STOCK

Part Number

Configured Part Number is shown.

TKB-1

Features

●A spring hook.

Usage

●Suitable for connection of chain/wire/rope, etc., and joint of terminal metal fittings.

Materials

●Stainless Steel(SUS304)
Part Number
TKB-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Length(mm) 90
Working Load(kN) 1.32 Specifications Without ring Material SUS304
Ordering Unit 1 Qty. 1 pc. JAN code 4989999299359
Ordering Code 431-5898 Mass(g) 153

Please check the type/dimensions/specifications of the part TKB-1 in the Ring Catch 'Carabiner' (Stainless Steel) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)