(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Swivel (Stainless Steel)

Swivel (Stainless Steel)

[Features]
· Rotating type, twist to remove.
[Usage]
· The central part rotates to remove.

Part Number

Configured Part Number is shown.

Features

●Remove the twist as it rotates.

Usage

●The center part rotates and you may use it as setting back lay.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)
Part Number
TRMS3
TRMS4
TRMS5
TRMS6
TRMS8
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 8 Day(s) 27.50.2934989999164992409-97885
1 Piece(s) 8 Day(s) 500.7844989999173840409-979617
1 Piece(s) 8 Day(s) 591.1854989999173857409-980035
1 Piece(s) 8 Day(s) 661.7664989999173864409-981854
1 Piece(s) 8 Day(s) 902.4584989999173871409-9826124

Loading...

  1. 1

Basic Information

Type Swivel Material SUS304 Ordering Unit 1
Qty. 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)