Eye Strap (Stainless Steel)【2 Pieces Per Package】

Eye Strap (Stainless Steel)

[Features]
· Can be mounted even on a narrow installation surface.
[Usage]
· Mounting on supports and walls.

Part Number

Configured Part Number is shown.

Features

●Possible to install even on a narrow installation surface.

Usage

●Attach to posts and walls.

Specification

●Q'ty Per Bag(piece):2

Materials

●Stainless Steel(SUS304)
Part Number
TIS4
TIS5
TIS6
TIS8
TIS10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWire diameter
(mm)
JAN code Ordering Code Reference Applied Load
(kN)
Mass
(g)

2 Pieces Per Package

11 Day(s) or more 44989999273373275-18870.078

2 Pieces Per Package

11 Day(s) or more 54989999273380275-18950.1516

2 Pieces Per Package

9 Day(s) or more 64989999273397275-19090.2028

2 Pieces Per Package

9 Day(s) or more 84989999273403275-19170.2952

2 Pieces Per Package

9 Day(s) or more 104989999273410275-19250.8894

Loading...

  1. 1

Basic Information

Type Eye Strap Material SUS304 Ordering Unit 1 bag
Qty. 2 pcs.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)