Round Link (Stainless Steel)【1-10 Pieces Per Package】

Round Link (Stainless Steel)

[Features]
· Connection part is welded, and is strong.
[Usage]
· As a terminal fitting for rope, etc.

Part Number

Configured Part Number is shown.

Part Number
TMR2.520
TMR2.520-DEL
TMR220
TMR220-DEL
TMR325
TMR325-DEL
TMR430
TMR430-DEL
TMR535
TMR535-DEL
TMR640
TMR640-DEL
TMR745
TMR745-DEL
TMR845
TMR845-DEL
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWorking Load
(kN)
I.D.
(mm)
Wire diameter
(mm)
Material Ordering Unit Qty. JAN code Ordering Code Mass
(g)

2 Pieces Per Package

2 Day(s) 0.05202.5SUS3041 bag2 pcs.4989999274271274-99555

2 Pieces Per Package

9 Day(s) or more mig00000000102319mig00000000102435mig00000000102288mig00000000084772mig00000000102109mig00000000102094mig00000000103419mig00000000103420mig00000000102886

2 Pieces Per Package

2 Day(s) 0.02202.0SUS3041 bag2 pcs.4989999274264274-99473

2 Pieces Per Package

9 Day(s) or more mig00000000103421mig00000000102435mig00000000102283mig00000000084772mig00000000102109mig00000000102094mig00000000103422mig00000000103423mig00000000103424

2 Pieces Per Package

2 Day(s) 0.2253SUS3041 bag2 pcs.4989999274288274-996310

2 Pieces Per Package

9 Day(s) or more mig00000000102219mig00000000102438mig00000000102299mig00000000084772mig00000000102109mig00000000102094mig00000000103425mig00000000103426mig00000000102658

2 Pieces Per Package

2 Day(s) 0.39304SUS3041 bag2 pcs.4989999274295274-997120

2 Pieces Per Package

9 Day(s) or more mig00000000102557mig00000000102441mig00000000102304mig00000000084772mig00000000102109mig00000000102094mig00000000103427mig00000000103428mig00000000084960

10 Pieces Per Package

12 Day(s) 0.59355SUS3041 bag1 pc.4989999274301274-998019
9 Day(s) or more mig00000000102384mig00000000102444mig00000000102309mig00000000084772mig00000000102109mig00000000084777mig00000000103429mig00000000103430mig00000000102489
2 Day(s) 0.78406SUS3041 bag1 pc.4989999274318274-999831
9 Day(s) or more mig00000000102583mig00000000102448mig00000000102315mig00000000084772mig00000000102109mig00000000084777mig00000000103431mig00000000103432mig00000000103088
2 Day(s) 0.98457SUS3041 bag1 pc.4989999274325275-000751
9 Day(s) or more mig00000000102205mig00000000102113mig00000000102970mig00000000084772mig00000000102109mig00000000084777mig00000000103433mig00000000103434mig00000000103092
2 Day(s) 1.18458SUS3041 bag1 pc.4989999274332275-001566
9 Day(s) or more mig00000000102371mig00000000102113mig00000000102957mig00000000084772mig00000000102109mig00000000084777mig00000000103435mig00000000103436mig00000000102394

Loading...

  1. 1

Basic Information

Type Ring

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)