(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Valve Opening/Closing Display Panel Mounting Bracket (Pear-Shaped)【2-10 Pieces Per Package】

Valve Opening/Closing Display Panel Mounting Bracket (Pear-Shaped)

[Features]
· A mounting bracket for installing valve display boards in a way that can be easily seen.
[Usage]
· For mounting valve indication board.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
T86030
T86031
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipQty. JAN code Ordering Code Mass
(g)

10 Pieces Per Package

1 Pack(s) 1 Day(s) 10 pcs.4989999203202415-606455

2 Pieces Per Package

1 Pack(s) 1 Day(s) 2 pcs.4989999203219415-607212

Loading...

  1. 1

Basic Information

Type Curtain hook I.D.(mm) 35 Wire diameter(mm) 2.2
Material Steel Ordering Unit 1 Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)