(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hold-Down Clamp, Vertical Handle, No. 42K

Hold-Down Clamp, Vertical Handle, No. 42K

Click this image to zoom it.

Move the mouse over the image to zoom

Optimal for inspection, welding, assembly, and machining jigs.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO.42K

 
Part Number
NO.42K
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) 10

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 1500 Body Material Steel
Clamp Screw Adjustable Clamp Screw Size M8 Clamp Screw Material Steel
Product Category Main Body Arm Height(mm) 66.5 Arm Length(mm) 63
Handle Length Standard Tightening Force (Range Selectable)(N) 1050~2259 Tip accessories Steel Bolt
Tip Screw Position Adjustment Slide Adjustment Handle-shaped Standard

Please check the type/dimensions/specifications of the part NO.42K in the Hold-Down Clamp, Vertical Handle, No. 42K series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)