(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Horizontal Push Type Clamp No.51MB

Horizontal Push Type Clamp No.51MB

Click this image to zoom it.

Move the mouse over the image to zoom

Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

  • STOCK

PDF

Japanese Only

Features

●The shaft is a square rod, so it is a strong clamp for twisting.

Specification

●Commodity Stamp:No.51MB
●Thread Tip Diameter:M12
●Stroke(mm):43
●SPQ(piece):3

Materials

●Main Body: Steel(S35C)
●Square Funnel: Steel(S45C)

Warning

●2S is stainless steel(SUS304).
Part Number
NO.51MB
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) 10

Loading...

  1. 1
 

Basic Information

Shape Side Push Tightening Force(N) 3000 Attaching Method Straight base
Body Material Stainless Steel Clamp Screw fixation Clamp Screw Size M8
Clamp Screw Material Steel Arm Height(mm) 23.5 Arm Length(mm) 83.5
Handle Length Standard Tightening Force (Range Selectable)(N) 3100~ Tip accessories Nut
Stroke(mm) 43

Please check the type/dimensions/specifications of the part NO.51MB in the Horizontal Push Type Clamp No.51MB series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)