Steel Light Duty Flat Bullet Hinge (Silver Paint Finish)【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
666NR89SV
666NR102SV
666NR127SV
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

2 Pieces Per Package

2 Day(s) 89891.81065.425557135.53.8x254989999096668233-6049294

2 Pieces Per Package

2 Day(s) 1021022.01285.6337282274.1x254989999096675233-6057442

2 Pieces Per Package

2 Day(s) 1271272.714.4106.24510510626.54.5x254989999096682233-6065898

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Steel (SPCC) Main Body Surface Treatment Coating and finishing of silver Additional Function No
Reversed Left and Right Combination Mounting Method Wooden Screw(Included) Mounting Screw Hole Type Countersinks
The Number of each bag(piece) 2 Qty. 1 bag