(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Quick Seal Fitting (Elbow)

Quick Seal Fitting (Elbow)

Features
• Sealed screw unit.
• Product offers superior pressure resistance and vibration resistance properties.

Application
• For pneumatic, hydraulic, and water pressure.

  • STOCK

Part Number

Configured Part Number is shown.

Specification

●Working Fluid: Water, Air, Oil
●Liquid Temperature: 0 to 70°C
●Working Pressure: 5MPa

Materials

●Brass(C3771)
Part Number
TS4X201L
TS4X202L
TS4X2501L
TS4X301L
TS6X401L
TS6X4501L
TS6X4502L
TS8X501L
TS8X502L
TS8X601L
TS8X603L
TS10X6502L
TS10X6503L
TS10X7502L
TS10X7503L
TS10X802L
TS10X803L
TS12X902L
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Compatible Tube Outer Diameter
(mm)
Compatible Tube I.D.
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 1/8424989999313222257-478118
1 Piece(s) 12 Day(s) 1/4424989999313239257-479926.0
1 Piece(s) 1 Day(s) 1/842.54989999313246257-480218
1 Piece(s) 1 Day(s) 1/8434989999313253257-481118
1 Piece(s) 1 Day(s) 1/8644989999313260257-482920.0
1 Piece(s) 12 Day(s) 1/864.54989999313284257-484520.0
1 Piece(s) 12 Day(s) 1/464.54989999313291257-485330.0
1 Piece(s) 35 Day(s) 1/8854989999313307257-486129
1 Piece(s) 12 Day(s) 1/4854989999313314257-487030.5
1 Piece(s) 35 Day(s) 1/8864989999313321257-488829
1 Piece(s) 12 Day(s) 3/8864989999313345257-490042.0
1 Piece(s) 45 Day(s) 1/4106.54989999313352257-491844.0
1 Piece(s) 1 Day(s) 3/8106.54989999313369257-492647.0
1 Piece(s) 12 Day(s) 1/4107.54989999313376257-493445
1 Piece(s) 12 Day(s) 3/8107.54989999313383257-494248
1 Piece(s) 35 Day(s) 1/41084989999313390257-495145
1 Piece(s) 35 Day(s) 3/81084989999313406257-496948
1 Piece(s) Quote 1/41294989999313420257-498547.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw-to-Tube Connection Shape Elbow Material Brass (C3771)
Surface Treatment No Screw Types R Applicable Fluids Air, Oil, Water
Fluid Temperature(℃) 0~70 Operating Pressure(Mpa) 5 Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)