(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick Seal Fitting (Insertless Elbow)

Quick Seal Fitting (Insertless Elbow)

Features
• Sealed screw unit.
• Product offers superior pressure resistance and vibration resistance properties.

Application
• For pneumatic, hydraulic, and water pressure.

  • STOCK

Part Number

Configured Part Number is shown.

Specification

●SPQ(piece):1
●Working Fluid: Water, Air, Oil
●Liquid Temperature: 0 to 100°C
●Working Pressure: 1MPa
●Air Temperature: 0 to 100°C

Materials

●Brass
Part Number
TSA1002L
TSA1003L
TSA1203L
TSA401L
TSA601L
TSA602L
TSA801L
TSA802L
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Compatible Tube Outer Diameter
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 1 Day(s) 1/4104989999313765257-572845
1 Piece(s) 8 Day(s) 3/8104989999313772257-573655
1 Piece(s) 35 Day(s) 3/8124989999313789257-574452
1 Piece(s) 8 Day(s) 1/844989999313710257-567118
1 Piece(s) 1 Day(s) 1/864989999313727257-568019
1 Piece(s) 8 Day(s) 1/464989999313734257-569829
1 Piece(s) 8 Day(s) 1/884989999313741257-570128
1 Piece(s) 8 Day(s) 1/484989999313758257-571031

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw-to-Tube Connection Shape Insert-less Elbow Material Brass
Surface Treatment No Screw Types R Applicable Fluids Air, Oil, Water
Fluid Temperature(℃) 0~100 Operating Pressure(Mpa) 1 Air Temperature(℃) 0~100
Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)