(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick Seal (Nylon Sleeve for Fitting)【20 Pieces Per Package】

Quick Seal (Nylon Sleeve for Fitting)

[Features]·Excellent resistance to pressure and vibration. [Applications]·For pneumatic, hydraulic and water pressure.

  • STOCK

Part Number

Configured Part Number is shown.

TSNS4

Specification

●Q'ty Per Bag(piece):20
●Working Fluid: Water, Air, Oil
●Liquid Temperature: 0 to 70°C

Materials

●Nylon
Part Number
TSNS4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

20 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Sleeve Material Nylon
Surface Treatment No Compatible Tube Outer Diameter(mm) 4 Applicable Fluids Air, Oil, Water
Fluid Temperature(℃) 0~100 Qty. 1 Pack (20 pcs.) JAN code 4989999357578
Ordering Code 291-9966 Mass(g) 11

Please check the type/dimensions/specifications of the part TSNS4 in the Quick Seal (Nylon Sleeve for Fitting) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)