(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TRUSCO Auto-Lock Swing Rotary Pair Coupling

TRUSCO Auto-Lock Swing Rotary Pair Coupling

[Features]
· Can be connected to general couplings. (With some exceptions)
· Since the connection can be performed with no pressure, it is safe.
· When separated, the residual pressure is released automatically to reduce backlash or unpleasant noise.
· Divides air flow into two.
· Straight structure means there is no air flow resistance.
· Safety lock for automatic locking.
· Air is released from the rear, allowing attachment and removal without backlash.
· Rotary structure; rotates 360 degrees.

[Application
]For air distribution and piping in factories or on-site.

  • STOCK

Part Number

Configured Part Number is shown.

TSC2R

Features

●Can connect with general couplings. (except for some)
●Safe because the connection can be done without pressure.

Specification

●Maximum Working Pressure(MPa):1.5
●Number of Divisions:2
●SPQ(piece):5
●Working Fluid: Air
●Working Temperature: -10 to 60°C

Materials

●Main Body: Aluminum, Brass 
●Plug: Iron
Part Number
TSC2R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Branch / Swing Male/Female Male and Female Branch Body Material Aluminum, Brass
Seal Material No Applicable Fluid Air Valve Structure Single Passage Opening Closing Type
Operating Environment, Applications Standard Number of Branches and Connections 2 Operating Temperature Range(°C) -10::60
Operating Pressure Range(MPa) ::1.5 Quantity 1 JAN code 4989999387438
Ordering Code 328-7459 Mass(g) 340

Please check the type/dimensions/specifications of the part TSC2R in the TRUSCO Auto-Lock Swing Rotary Pair Coupling series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)