(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Flange Separator

Flange Separator

● One unit supports small bore to large bore-diameter flanges.
● Includes standard steel case; easy to carry anywhere.
● Spanner can also be used.
● For opening and closing flanges when replacing pipe packing and the like.

  • STOCK

Part Number

Configured Part Number is shown.

IS-FS1320

Features

●This one can accommodate small diameter to large diameter flange.
●Steel case comes standard accessories and easy to carry around.

Usage

●For flange opening and closing work such as replacement of packing of piping.

Specification

●L x W x H(mm):300 x 55 x 255 to 325
●SPQ(piece):1
●Working Pressure Resistance: 68.6kN(7000kgf)
●Auxiliary Bolt Size: M20 x 240mm (hexagonal bolt)

Accessories

●Carrying Case
Part Number
IS-FS1320
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Tool Operating Pressure-Resistant(kN) 68.6 Width(mm) 55
Height(mm) 255~325 Length(mm) 300 Included Bolt Size M20 x 240mm (hex bolts)
Quantity(unit) 1 JAN code 4992873290106 Ordering Code 402-9526
Mass(kg) 4.3

Please check the type/dimensions/specifications of the part IS-FS1320 in the Flange Separator series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)