(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

"Niko" Door Hanger Hanger Rail

"Niko" Door Hanger Hanger Rail

[Features]
● A hanger rail made from high quality steel material subjected to an electrolytic plating treatment. Boasts extremely high durability. Furthermore, there is no need to worry about the coating peeling off due to age-related deterioration etc.
● A compact type made using a thick steel material.
● Structured so as to prevent the accumulation of dust and other materials on sash hanger rails.

[Applications]
● For suspended carrying of hanger rollers.

Part Number

Configured Part Number is shown.

Features

●Hanger rail with electrolytic plating treatment on high-quality steel material. Boasts extremely high durability and at the same time there is no worry of peeling such as coating, etc. due to aged deterioration.

Usage

●For transporting by hanging of hanger car.

Specification

●Load Capacity(kg):If hanging two multiple wheels: Slide door=60 to 100, folding door=60 to 90
●European standard EN1527 compliant product

Materials

●Steel(electrolytic plating treatment)
Part Number
21HE-1820
21HE-2730
21HE-3640
23HE-1820
23HE-2730
23HE-3640
24HE-1820
24HE-2730
24HE-3640
25HE-1820
25HE-2730
25HE-3640
26HE-1820
26HE-2730
26HE-3640
27HE-1820
27HE-2730
27HE-3640
Part NumberMinimum order quantityVolume DiscountDays to ShipFull Length
(mm)
Load Capacity
(kg)
Ordering Code
1 Piece(s) 30 Day(s) 1820In the case of two hanging multiple car:Slide Door=60~100、Folding Door=60~90771-0275
1 Piece(s) 30 Day(s) 2730In the case of two hanging multiple car:Slide Door=60~100、Folding Door=60~90771-0283
1 Piece(s) 30 Day(s) 3640In the case of two hanging multiple car:Slide Door=60~100、Folding Door=60~90771-0348
1 Piece(s) 30 Day(s) 1820In the case of two hanging multiple car:Slide Door=130~200、Folding Door=130~170771-0704
1 Piece(s) 30 Day(s) 2730In the case of two hanging multiple car:Slide Door=130~200、Folding Door=130~170771-0712
1 Piece(s) 30 Day(s) 3640In the case of two hanging multiple car:Slide Door=130~200、Folding Door=130~170771-0771
1 Piece(s) 30 Day(s) 1820In the case of two hanging multiple car:Slide Door=200~400、Folding Door=200~300771-1000
1 Piece(s) 30 Day(s) 2730In the case of two hanging multiple car:Slide Door=200~400、Folding Door=200~300771-1018
1 Piece(s) 30 Day(s) 3640In the case of two hanging multiple car:Slide Door=200~400、Folding Door=200~300771-1051
1 Piece(s) 30 Day(s) 1820In the case of two hanging multiple car:Slide Door=400~600、Folding Door=400~600771-1298
1 Piece(s) Quote 2730In the case of two hanging multiple car:Slide Door=400~600、Folding Door=400~600771-1301
1 Piece(s) 35 Day(s) 3640In the case of two hanging multiple car:Slide Door=400~600、Folding Door=400~600771-1344
1 Piece(s) 35 Day(s) 1820In the case of two hanging multiple car:Slide Door=800~1200、Folding Door=~1200771-1697
1 Piece(s) 30 Day(s) 2730In the case of two hanging multiple car:Slide Door=800~1200、Folding Door=~1200771-1701
1 Piece(s) 30 Day(s) 3640In the case of two hanging multiple car:Slide Door=800~1200、Folding Door=~1200771-1735
1 Piece(s) 35 Day(s) 1820In the case of two hanging multiple car:Slide Door=1400~2000、Folding Door=~2000771-1948
1 Piece(s) 35 Day(s) 2730In the case of two hanging multiple car:Slide Door=1400~2000、Folding Door=~2000771-1956
1 Piece(s) 35 Day(s) 3640In the case of two hanging multiple car:Slide Door=1400~2000、Folding Door=~2000771-1981

Loading...

  1. 1

Basic Information

Types Rail Material Steel (Electroplated) European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)