(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Hefty chain

Hefty chain

[Features]
· A sturdy chain that is extremely difficult to cut.
· Includes a fabric cover to protect the paint and finish, helping increase durability.
· Combine with a sturdy padlock for the highest possible level of security.
· One end of chain is ring shaped. Passing the other end through this ring makes the maximized usage of chain length possible.

[Applications]
· For heavy machinery used on construction sites. For various types of doors, motorcycles, and ships, etc.

Part Number

Configured Part Number is shown.

Features

●Very strong chain against cutting.
●Since it has a cloth cover to protect paint and finish, it is also excellent in durability.

Usage

●For Heavy Equipment, Various doors, Two Wheeled Vehicles, Ships, etc.

Specification

●Chain Diameter(mm):12

Materials

●Main Body: Hardened Special Chain Iron 
●Cover: cloth
Part Number
12KS-120-LOOP
12KS-250-LOOP
Part NumberMinimum order quantityVolume DiscountDays to ShipFull Length
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s) 16 Day(s) or more 1.24003318285349445-12283.80
1 Piece(s) 16 Day(s) or more 2.54003318354854445-12367.84

Loading...

  1. 1

Basic Information

Types Chains Material Special Chain Iron Chain Diameter(mm) 12
Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)