(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optional for Door Hanger "Niko" (End Door Stopper)

Optional for Door Hanger "Niko" (End Door Stopper)

[Applications]·Used as an end door brake for door hangers. [Materials]Steel (Electroplated), Rubber

Part Number

Configured Part Number is shown.

Specification

●Applicable Rail:No. 21
●Commodity Name:End door stopper
●European standard EN1527 compliant product
Part Number
21HE-ESP
234HE-ESP
2567HE-ESP
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Rail
(No.)
Ordering Code Mass
(kg)
1 Piece(s) 8 Day(s) 21771-04370.38
1 Piece(s) 8 Day(s) 23, 24771-06310.48
1 Piece(s) 8 Day(s) 25771-12800.82

Loading...

  1. 1

Basic Information

Types Doorstop and Cushion Material Material Steel (Electroplated), Rubber European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)