(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suspension Wheels for Door Hanger "Niko" (Single Wheel) (Trolley Hanger)

Suspension Wheels for Door Hanger "Niko" (Single Wheel) (Trolley Hanger)

[Features]
● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.

[Applications]
● A sash hanger (single roller type) for trolley hangers.

Part Number

Configured Part Number is shown.

Usage

●Suspended car for door hanger(single vehicle type).

Specification

●Load Capacity(kg/piece):5.0
●Applicable Rail:No. 21
●Commodity Name:Single wheel for trolley hanger
●European standard EN1527 compliant product
Part Number
21HE-2WH-TR
24HE-2WH-TR
25HE-2WH-TR
26HE-2WH-TR
27HE-2WH-TR
Part NumberMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(kg/pc.)
Applicable Rail
(No.)
Ordering Code Mass
(kg)
1 Piece(s) 12 Day(s) 521771-03300.08
1 Piece(s) 12 Day(s) 2024771-10420.32
1 Piece(s) 12 Day(s) 5025771-13360.7
1 Piece(s) 12 Day(s) 10026771-17271.3
1 Piece(s) 12 Day(s) 20027771-19723.68

Loading...

  1. 1

Basic Information

Types Door Roller and crane Material Steel (Electroplated) European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)