(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optional for Door Hanger "Niko" (Iron Door (Welded type) Plate)

Optional for Door Hanger "Niko" (Iron Door (Welded type) Plate)

[Features]Plate for steel door(Welded type). [Materials]Steel (Electroplating treatment)

Part Number

Configured Part Number is shown.

Specification

●Applicable Rail:No. 21
●Commodity Name:Plate for Iron Door(welding type)
●European standard EN1527 compliant product
Part Number
21HE-PL-SY
23HE-PL-SY
24HE-PL-SY
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Rail
(No.)
Ordering Code Mass
(kg)
1 Piece(s) 12 Day(s) 21771-05510.07
1 Piece(s) 12 Day(s) 23771-09330.23
1 Piece(s) 12 Day(s) 24771-12120.2

Loading...

  1. 1

Basic Information

Types Hanger Material Steel (Electroplated) European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)