(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rubber Gaskets for High Pressure

Rubber Gaskets for High Pressure

● Better heat resistant and life span compared to rubber products of the same materials; electrically insulating capabilities on par with PTFE
● General industrial flange gasket, gasket for seawater line piping and equipment, etc.

Part Number

Configured Part Number is shown.

9320-1.5-FF-10K-15A

Part Number
9320-1.5-FF-10K-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Sheet Gaskets / Packing Thickness(mm) 1.5 Nominal Diameter (A)(mm) 15
Nominal Diameter (B)(mm) 1/2 O.D.(mm) 95 I.D.(mm) 22
Height(mm) 12.5 Operating Pressure(K) 10 Operating Temperature Range (Min)(℃) -47
Operating Temperature Range (Max)(℃) 150 Pressure Limit (Gasket)(MPa) 3 Hole diameter a/Hole diameter b(mm) 15/4
Quantity(piece) 1 JAN code 4571407292139 Ordering Code 442-3283
Mass(g) 14

Please check the type/dimensions/specifications of the part 9320-1.5-FF-10K-15A in the Rubber Gaskets for High Pressure series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)