(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Semi-Order Stage (Anti-Vibration Base Type, Z-Axis)

Semi-Order Stage (Anti-Vibration Base Type, Z-Axis)

[Features]Stage that can be combined freely (anti-vibration base type Z-axis). Feed method can be selected from rack & pinion type and feed screw type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SO-42
SO-43
SO-44
SO-45
SO-46
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Feed Knob Position Stage Surface
(mm)
1 Piece(s) 12 Day(s) or more 1041~60Rack & Pinion5030Holoaxial side50×30
1 Piece(s) 12 Day(s) or more 1061~90Rack & Pinion8040Holoaxial side80×40
1 Piece(s) 12 Day(s) or more 1091~120Rack & Pinion12040Holoaxial side120×40
1 Piece(s) 12 Day(s) or more 1041~60Feed Screw5030Holoaxial center50×30
1 Piece(s) 12 Day(s) or more 1061~90Feed Screw8040Holoaxial center80×40

Loading...

  1. 1

Basic Information

Type Z-Axis Table Size (Width) W (Range Selectable)(mm) 26~40 Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 35.1~40
Table Size (Thickness) H(mm) 37.4 Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Clamp No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)