(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dovetail Slide Stage ZMA Series Slim Long Type

Dovetail Slide Stage ZMA Series Slim Long Type

[Features]
・ It realizes price reduction of 30% to 50% with high accuracy
・ Low profile, lightweight and quick movement for outstanding operability
・ New idea of no handles or tools
・ Sliding block can be mounted from the front, back and both sides
・ Ideal for incorporation into inspection equipment, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ZMA50
ZMA90
ZMA120
ZMA150
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStroke (Range Selectable) Table Straightness
(µm)
Table Parallelism
(µm)
Travel Distance
(mm)
1 Piece(s) 12 Day(s) or more 10±10 to 30mm3030±15
1 Piece(s) 12 Day(s) or more 10±30mm or More3030±35
1 Piece(s) 12 Day(s) or more 10±30mm or More3030±50
1 Piece(s) 12 Day(s) or more 10±30mm or More4040±65

Loading...

  1. 1

Basic Information

Type Z-Axis Table Size (Length) L (Range Selectable)(mm) ~25 Table Size (Width) W (Range Selectable)(mm) 26~40
Load Capacity (Range Selectable)(N) 5~30 Feeding Method Feed Knob Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 15.1~20
Table Size (Length) L(mm) 40 Table Size (Width) W(mm) 25 Load Capacity(N) 14.7
Table Size (Thickness) H(mm) 20 Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Feed Knob Position Holoaxial center Clamp No Stage Surface(mm) 25×40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)