(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dovetail Slide Stage ZMB Series Square Type

Dovetail Slide Stage ZMB Series Square Type

[Features]Square type can be mounted on both the front and back sides of the Z-axis bracket.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ZMB25
ZMB40
ZMB60
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Range Selectable) Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Table Straightness
(µm)
Stage Surface
(mm)
Travel Distance
(mm)
1 Piece(s) 12 Day(s) or more 10~25~25~ ±10mm25259.82025×25±6
1 Piece(s) 12 Day(s) or more 1026~4026~40±10 to 30mm40409.83040×40±12
1 Piece(s) 12 Day(s) or more 1041~6041~60±10 to 30mm606019.63060×60±21

Loading...

  1. 1

Basic Information

Type Z-Axis Load Capacity (Range Selectable)(N) 5~30 Feeding Method Feed Knob
Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide
Table Size (Thickness) H (Range Selectable)(mm) 1~15 Table Size (Thickness) H(mm) 15 Z-Axis Stage Surface Vertical
Through Hole (Table Center Hole) No Table Parallelism(µm) 30 Feed Knob Position Holoaxial center
Clamp No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)