(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Slide Operation Dovetail Groove Stage ZMB Series, Rectangular Type

Slide Operation Dovetail Groove Stage ZMB Series, Rectangular Type

[Features]Rectangular type can be mounted on both the front and back sides of the Z-axis bracket.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ZMB30-50
ZMB40-80
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Width) W (Range Selectable)
(mm)
Stroke (Range Selectable) Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stage Surface
(mm)
Travel Distance
(mm)
1 Piece(s) 12 Day(s) or more 1041~60±10 to 30mm503014.730×50±17
1 Piece(s) 12 Day(s) or more 1061~90±30mm or More804019.640×80±32

Loading...

  1. 1

Basic Information

Type Z-Axis Table Size (Length) L (Range Selectable)(mm) 26~40 Load Capacity (Range Selectable)(N) 5~30
Feeding Method Feed Knob Table Material Aluminum Alloy Table Surface Treatment Satin black anodize
Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 15.1~20 Table Size (Thickness) H(mm) 20
Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No Table Straightness(µm) 30
Table Parallelism(µm) 30 Feed Knob Position Holoaxial center Clamp No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)