(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reversible Stage

Reversible Stage

[Features]Stage that has flexibility and operability, adjusting to different surface contours front and back, scale plates and clamp levers switched around at front and back, right and left, bidirectional sliding (XY) along a single axis, etc. Its symmetrical arrangement, allowing XY operation on both sides, its extremely convenient.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RVS-60

 
Part Number
RVS-60
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Table Size (Length) L (Range Selectable)(mm) 41~60 Table Size (Width) W (Range Selectable)(mm) 41~60 Load Capacity (Range Selectable)(N) 30.1~50
Stroke (Distance along X-Axis) (Range Selectable)(mm) ±10 to 30mm Stroke (Distance along Y-Axis) (Range Selectable)(mm) ±10 to 30mm Feeding Method Handle
Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide
Table Size (Thickness) H (Range Selectable)(mm) 50.1~60 Table Size (Length) L(mm) 60 Table Size (Width) W(mm) 60
Load Capacity(N) 39.2 Stroke (X Distance)(mm) ±12 Stroke (Y Distance)(mm) ±12
Table Size (Thickness) H(mm) 58 Through Hole (Table Center Hole) Presence Table Straightness(µm) 30
Table Parallelism(µm) 30 Clamp Clamp Lever Travel Distance(mm) ±12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)