(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Semi-Order Stage (Anti-Vibration Base Type XY Axis)

Semi-Order Stage (Anti-Vibration Base Type XY Axis)

[Product Specifications]Table materials: aluminum alloy, Table surface treatment: Nashiji lacquer black anodizing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SO-37
SO-38
SO-39
SO-40
SO-41
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFeeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Feed Knob Position Stage Surface
(mm)
1 Piece(s) 12 Day(s) or more 10Rack & Pinion5030Holoaxial side50×30
1 Piece(s) 12 Day(s) or more 10Rack & Pinion8040Holoaxial side80×40
1 Piece(s) 12 Day(s) or more 10Rack & Pinion12040Holoaxial side120×40
1 Piece(s) 12 Day(s) or more 10Feed Screw5030Holoaxial center50×30
1 Piece(s) 12 Day(s) or more 10Feed Screw8040Holoaxial center80×40

Loading...

  1. 1

Basic Information

Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide
Table Size (Thickness) H (Range Selectable)(mm) 50.1~60 Table Size (Thickness) H(mm) 51.8 Through Hole (Table Center Hole) No
Clamp No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)