(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dovetail Slide Stage XYMA Series Square Type

Dovetail Slide Stage XYMA Series Square Type

Cost is effectively reduced via a reduction in parts quantity and man-hours.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
XYMA25
XYMA40
XYMA60
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stage Surface
(mm)
1 Piece(s) 12 Day(s) or more 10252525×25
1 Piece(s) 12 Day(s) or more 10404040×40
1 Piece(s) 12 Day(s) or more 10606060×60

Loading...

  1. 1

Basic Information

Feeding Method Rack & Pinion Table Material Aluminum Alloy Table Surface Treatment Satin black anodize
Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 25.1~30 Table Size (Thickness) H(mm) 30
Through Hole (Table Center Hole) No Feed Knob Position Holoaxial side Clamp No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)