(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Support Attachment Stage (Support Type)

Part Number

Configured Part Number is shown.

 
Part Number
PS-1SF
PS-2SF
PS-3SF
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Details Type Moving Amount per Handle Rotation
(mm)
1 Piece(s) 12 Day(s) or more 10Z-Axis StagesSingle-AxisZ Axis 18
1 Piece(s) 12 Day(s) or more 10Multi-axis stageTwo-axisY axis 4.2 Z Axis
1 Piece(s) 12 Day(s) or more 10XYZ Axis StageThree-axisY axis 4.2 X axis and Z Axis 18

Loading...

  1. 1

Basic Information

Max. Load Capacity 3kg(30N) Feeding Method Rack & Pinion Travel Guide Dovetail Slide
Through Hole (Table Center Hole) Presence Load Capacity (Range)(N) 5~30 Feed Knob Position Holoaxial side
Clamp No Z-Axis Stage Surface Vertical Travel Distance(mm) ±17
Table materials Aluminum Alloy Table surface finishes Satin black anodize Load Capacity(N) 14.7
Table size (length) L(mm) 50 Table size (width) W(mm) 30 The straightness of a table(μm) 30
Table parallelism(μm) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)