(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Conditioner Piping Accessory Materials, NEW Through Sleeve Set

Air Conditioner Piping Accessory Materials, NEW Through Sleeve Set

[Features]
· The length can be adjusted for use with wall thicknesses of approximately 100 to 180 mm. As such, no cutting of the through sleeve is required.
· A product set with wall caps.

[Applications]
· A through sleeve set.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NFP-60S
NFP-65S
NFP-75S
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications JAN code Ordering Code Mass
(g)
1 Piece(s) 16 Day(s) or more Components of a Package :NFP-60+(NWC-60+NWM-C)×24518301050434761-4896143
1 Piece(s) 16 Day(s) or more Components of a Package :NFP-65+(NWC-65+NWM-C)×24518301050458761-4918160
1 Piece(s) 16 Day(s) or more Components of a Package :NFP-75+(NWC-75+NWM-C)×24518301050472761-4934183

Loading...

  1. 1

Basic Information

Classification Coating Refrigerant For Piping Type Piping component Pipe Portion Type Penetration member
Material Polyethylene (PE) Qty. 1 Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)