(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Push-in Rubber Nut【5 Pieces Per Package】

Push-in Rubber Nut

[Features]
● There are only two to three opening threads, so when a male screw is screwed (pushed) in, the product is taken in by the threads and fastened.
● Used for repairs for nuts that have been lost, regardless of the pitch of the male screw. (Can even be used for 1/8 inch size if screw is M6.)
● Can be fastened without using tools – simply turn it by hand or push it into place.
● Can also be used as a protective cap for fastened hex nuts; is strong against vibration; and can even be used as a means to prevent nuts from dropping off.
● Helps to reduce the weight of stainless steel and iron nuts.
● Made from resin that offers superior weather resistance, chemical resistance, and water resistance.
● Made from rubber-based resin for excellent waterproofing and dustproofing.

Part Number

Configured Part Number is shown.

Part Number
PIR-1-M3-BK-5P
PIR-1-M3-W-5P
PIR-1-M4-BK-5P
PIR-1-M4-W-5P
PIR-1-M5-BK-5P
PIR-1-M5-W-5P
PIR-1-M6-BK-5P
PIR-1-M6-W-5P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Nominal Thread Size (M) Nominal O.D.
(mm)
Knob Height
(mm)
Thread depth (top of valid only)
(mm)
Color JAN code Ordering Code

5 Pieces Per Package

1 Pack(s) 12 Day(s) 3314.56.74.1Black3807003009316396-6879

5 Pieces Per Package

1 Pack(s) 12 Day(s) 3314.56.74.1White3807003009309396-6887

5 Pieces Per Package

1 Pack(s) 12 Day(s) 4420106.2Black3807004009315396-6895

5 Pieces Per Package

1 Pack(s) 12 Day(s) 4420106.2White3807004009308396-6909

5 Pieces Per Package

1 Pack(s) 12 Day(s) 5529159Black3807005009314396-6917

5 Pieces Per Package

1 Pack(s) 12 Day(s) 5529159White3807005009307396-6925

5 Pieces Per Package

1 Pack(s) 12 Day(s) 6629159Black3807006009313396-6933

5 Pieces Per Package

1 Pack(s) 12 Day(s) 6629159White3807006009306396-6941

Loading...

  1. 1

Basic Information

Material Elastomer Resin Sales Unit(Package) 1 Qty. / Pack 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)