• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Roller Conveyor S5716 Type

Steel Roller Conveyor S5716 Type

Features
· Ideal for conveying large objects such as pallets in 2 rows.

Part Number

Configured Part Number is shown.

Part Number
S5716-300710
S5716-300715
S5716-300720
S5716-400710
S5716-400715
S5716-400720
Part NumberVolume DiscountDays to ShipRoller Width
(mm)
Specifications Machine Length
(mm)
Ordering Code Mass
(kg)
18 Day(s) or more 300Standard1000462-511123
18 Day(s) or more 300Standard1500462-512933
18 Day(s) or more 300Standard2000462-513745
18 Day(s) or more 400Standard1000462-514527
18 Day(s) or more 400Standard1500462-515340
18 Day(s) or more 400Standard2000462-516154

Loading...

  1. 1

Basic Information

Roller Material Carbon Steel Pipe for Mechanical Structure Roller Diameter(Ø) 57.2 Pitch(mm) 75
Thickness(mm) 1.6 Application Medium Load Frame Type Straight
Roller Type Straight Frame Material Steel Frame Surface Treatment No
Roller Surface Treatment No Roller Load Capacity(kg/piece) 180 Qty.(unit) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)