(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wheel Conveyor (Pressed), KR-A0-P Type

Wheel Conveyor (Pressed), KR-A0-P Type

Features
· ø25 mm steel press wheel is used.

Usage
· Part conveyance between processes. To transport unusually shaped items.

Part Number

Configured Part Number is shown.

Part Number
KR-A0-P30X1200L
KR-A0-P30X1500L
KR-A0-P30X900L
KR-A0-P50X1200L
KR-A0-P50X1500L
KR-A0-P50X900L
Part NumberMinimum order quantityVolume DiscountDays to ShipPitch
(mm)
Machine Length
(mm)
Ordering Code Mass
(kg)
1 Piece(s) Quote 301200462-43862.4
1 Piece(s) Quote 301500462-43942.9
1 Piece(s) Quote 30900462-44081.7
1 Piece(s) Quote 501200462-44161.9
1 Piece(s) Quote 501500462-44242.3
1 Piece(s) Quote 50900462-44321.3

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel width(mm) 7.2
Wheel load capacity (per wheel)(kgf) 7 Wheel diameter(mm) 25 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment No Specifications Standard
Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)