(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Light Air, Male Adapter

Light Air, Male Adapter

[Features]
• The pipe is lightweight.
• Pipe cutting is simple and threading is not required; makes construction easier.
• Possible to bend the pipe and to keep that shape.
• Pipe offers superior corrosion resistance properties.

Part Number

Configured Part Number is shown.

Specification

●Working Fluid: Compressed Air (for low pressure)
●Working Temperature: 0 to 60°C 
●Maximum Working Pressure: Less than 1.0MPa

Materials

●Polyacetate(POM)
Part Number
AIR20-M
AIR25-M
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
Thread Nominal JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 253/4B4560111027168754-6998193
1 Piece(s) 12 Day(s) 321B4560111027175754-7072245

Loading...

  1. 1

Basic Information

Type Fitting Material Polyacetal Applicable Fluid Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Straight Applicable Tube Material Polyethylene
Connection Thread Type R Maximum Operating Pressure(MPa) Less than 1.0 Surface Treatment No
Working Temperature Range(℃) 0::60 Specifications Use fluid = compressed air (low pressure) Quantity 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)