(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Light Air Female Tees

Light Air Female Tees

[Features]
• The pipe is lightweight.
• Easy finish so that pipe cutting is simple and threading is not required.
• Pipes can be bent and their shape retained.
• The pipes have superior corrosion resistance properties.

Part Number

Configured Part Number is shown.

Specification

●Working Fluid: Compressed Air(for low pressure) 
●Working Temperature: 0 to 60°C
●Maximum Working Pressure: Less than 1.0MPa

Materials

●Polyacetate(POM)
Part Number
AIR20-1/2FT
AIR25-1/2FT
AIR25-3/4FT
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
Thread Nominal JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 251/2B4560111027236754-6955231
1 Piece(s) 12 Day(s) 321/2B4560111027250754-7013265
1 Piece(s) 12 Day(s) 323/4B4560111027243754-7030231

Loading...

  1. 1

Basic Information

Type Fitting Material Polyacetal Applicable Fluid Air
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Female Branch Tee Applicable Tube Material Polyethylene
Connection Thread Type Rc Maximum Operating Pressure(MPa) Less than 1.0 Surface Treatment No
Working Temperature Range(℃) 0::60 Specifications Use fluid = compressed air (low pressure) Quantity 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)