(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Light Air Socket

Light Air Socket

[Features]
• The pipe is lightweight.
• Pipe cutting is simple and threading is not required; makes construction easier.
• Possible to bend the pipe and to keep that shape.
• Pipe offers superior corrosion resistance properties.

Part Number

Configured Part Number is shown.

Specification

●Working Fluid: Compressed Air (for low pressure)
●Working Temperature: 0 to 60°C 
●Maximum Working Pressure: Less than 1.0MPa

Materials

●Polyacetate(POM)
Part Number
AIR20-K
AIR25-K
AIR25X20-K
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Connection Type - Unequal Diameter Tube Applicable Tube O.D., D (D1)
(φ)
Applicable Tube O.D., D2
(φ)
JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) Pipe⇔Pipe, same diametersSocket-25-4560111027205754-6971100
1 Piece(s) 12 Day(s) Pipe⇔Pipe, same diametersSocket-32-4560111027212754-7056118
1 Piece(s) 12 Day(s) Pipe⇔Pipe, different diameters-Socket32254560111027229754-7099110

Loading...

  1. 1

Basic Information

Type Fitting Material Polyacetal Applicable Fluid Air
Applicable Tube Material Polyethylene Maximum Operating Pressure(MPa) Less than 1.0 Surface Treatment No
Working Temperature Range(℃) 0::60 Specifications Use fluid = compressed air (low pressure) Quantity 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)