(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flexible Metal Hose, Flange Type, 10K, Non-Welded, TF-48000 Series

Flexible Metal Hose, Flange Type, 10K, Non-Welded, TF-48000 Series

[Features]
● A Ministry of Land, Infrastructure, Transport and Tourism specification.
● Features reliable large surface pressure seals.
● Completely weld-free assembly. No material degradation due to welding and no rusting.

[Applications]
● Absorbing piping misalignments and vibration.

Part Number

Configured Part Number is shown.

Part Number
TF-48020-300
TF-48020-500
TF-48025-300
TF-48025-500
TF-48032-300
TF-48032-500
TF-48040-300
TF-48040-500
TF-48050-300
TF-48050-500
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Nominal Diameter JAN code Ordering Code Mass
(kg)
1 Piece(s) 8 Day(s) 30020A(3/4B)4571411264818439-84831.8
1 Piece(s) 8 Day(s) 50020A(3/4B)4571411264825439-84911.9
1 Piece(s) Quote 30025A(1B)4571411264832439-85052.6
1 Piece(s) 8 Day(s) 50025A(1B)4571411264849439-85132.9
1 Piece(s) 8 Day(s) 30032A(1 1/4B)4571411264856439-85213.5
1 Piece(s) 8 Day(s) 50032A(1 1/4B)4571411264863439-85303.8
1 Piece(s) 12 Day(s) 30040A(1 1/2B)4571411264870439-85483.7
1 Piece(s) 8 Day(s) 50040A(1 1/2B)4571411264887439-85564.1
1 Piece(s) 8 Day(s) 30050A(2B)4571411264894439-85644.5
1 Piece(s) 35 Day(s) 50050A(2B)4571411264900439-85724.9

Loading...

  1. 1

Basic Information

Type Flexible Tubes Hose Material SUS304 Applicable Fluid Water / Air
Connecting Part Type Flange Max. Operating Pressure (Performance Value of Tube and Blade)(MPa) 1 Blade Presence
Connecting Part Material SS400 Operating Temperature Range(°C) 0::100 Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)