(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Modular Belt Conveyor Boat Bottom Receiver Type

Modular Belt Conveyor Boat Bottom Receiver Type

[Features]
· For conveying any bulk material, custom machine length can be produced in 10 cm increments.

Part Number

Configured Part Number is shown.

Part Number
MC-35SP1-7M
MC-40SP1-7M
MC-45SP1-7M
MC-50SP1-7M
MC-60SP1-7M
Part NumberMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Max. Conveyance Speed
(m/min)
Driving mode Transport Capacity (50, 60 Hz)
(m/min)
Ordering Code Mass
(kg)
1 Piece(s) Quote 35044Motor Pulley 1kW21/25463-5485205
1 Piece(s) Quote 40044Motor Pulley 1kW27/33463-5507260
1 Piece(s) Quote 45052Motor Pulley 1.5kW36/46463-5523275
1 Piece(s) Quote 50052Motor Pulley 1.5kW46/56463-5540285
1 Piece(s) Quote 60052Motor Pulley 1.5kW64/77463-5566325

Loading...

  1. 1

Basic Information

Driving Type Head Drive Belt Type Flat Belts Speed Control Method Constant Speed
Machine Length(m) 7 Angle of Idler Roll(°) 23 Ordering Unit(unit) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)