• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

KS hot dip galvanized clamp

KS hot dip galvanized clamp

[Features]
· Anti-rust and high performance.
· Suitable for tidal and coastal areas, etc., and also for creating tsunami countermeasure evacuation passages.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KS-5B

 
Part Number
KS-5B
Part NumberVolume DiscountDays to ShipDimension t
(mm)
9 Day(s) or more 7

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Material Iron Thread Dia. M-12
Dimension d(mm) 10 Dimension B(mm) 60.5 Dimension L(mm) 50

Please check the type/dimensions/specifications of the part KS-5B in the KS hot dip galvanized clamp series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)