Open-Type Vertical Type Rope Guide 1 wheel 18 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K18-09

 
Part Number
K18-09
Part NumberVolume DiscountDays to ShipRope Diameter Used
(mm)
11 Day(s) or more ~6

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material Stainless Steel Dameter of a car(mm) 18
Working Load 20kg Bearing Stainless Steel Oil-retaining Metal The material of frames Stainless Steel (304)

Please check the type/dimensions/specifications of the part K18-09 in the Open-Type Vertical Type Rope Guide 1 wheel 18 mm series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)