Iron Bright Chromate Ring Catch

Part Number

Configured Part Number is shown.

URC-10

 
Part Number
URC-10
Part NumberVolume DiscountDays to ShipDimension S
(mm)
11 Day(s) or more 13

Loading...

  1. 1

Basic Information

Type Ring Catch Material Iron Dimension B(mm) 22
Surface Treatment Bright Chromate Plating Dimension D(mm) 10 Dimension L(mm) 69
Working Load 200kg

Please check the type/dimensions/specifications of the part URC-10 in the Iron Bright Chromate Ring Catch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)